COMPANY HEADER
Print Back
C96SB125-200 Cylinder, Tie-Rod
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A C96SB125-200

Bore Diameter

N/A 125 mm

Cushion Type

N/A Air Cushion Both Ends

Maximum Operating Pressure

N/A 145 psi

Minimum Operating Pressure

N/A 7 psi

Mounting Type

N/A Basic, MX0

Operating Pressure Range

N/A 7 to 145 psi

Operating Temperature Range

N/A -4 to 158 ºF

Overall Height

N/A 144 mm

Overall Length

N/A 485 mm

Overall Width

N/A 144 mm

Piston Action

N/A Double-Acting

Port Gender

N/A Female

Port Size

N/A 1/2 in1/8 in

Port Thread Standard

N/A British Standard Parallel Pipe (BSPP)

Proof Pressure

N/A 218 psi

Rod Gender

N/A Male

Rod Type

N/A Single Rod

Standards Met

N/A International Organization for Standardization (ISO) 15552

Standard Stroke Range

N/A Up to 800 mm

Stroke Length

N/A 200 mm

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Double acting, standard type, single rod
  • End of stroke air cushion and rubber bumper are standard
  • Bore sizes (mm): 32, 40, 50, 63, 80, 100
  • Auto switch capable