COMPANY HEADER
Print Back
C96SB125-1300 Cylinder, Tie-rod

C96S(D), ISO 15552 Cylinder, Double Acting, Single/Double Rod, 125 Bore
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A C96SB125-1300

Rod Type

N/A Double Rod Single Rod

Series

N/A C96

Standard Stroke Range

N/A Up to 800 mm

Bore Size

N/A 125 mm

Action

N/A Double Acting

Country Of Origin

N/A US

EDP Code

N/A C96SB125-1300

MINO

N/A 31774X59166

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Double acting, standard type, single or double rod
  • Auto switch capable