COMPANY HEADER
Print Back
C96SD50-25C Cylinder, Tie-rod
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A C96SD50-25C

Bore Diameter

N/A 50 mm

Series

N/A C96

Standards Met

N/A International Organization for Standardization (ISO)

Stroke Range

N/A 25 mm

Country Of Origin

N/A US

EDP Code

N/A C96SD50-25C

Magnet Included

N/A Built-in

MINO

N/A 31774X61506

Package Type

N/A Each