COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
SMC® C96S Tie-Rod Air Cylinders
> Item # 09905819
Item # 09905819, SMC® C96 Series Tie-Rod Air Cylinders
C96SD63-320C Cylinder, Tie-rod
C96S(D), ISO 15552 Cylinder, Double Acting, Single/Double Rod with Air Cushion and Bumper Cushion
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
C96SD63-320C
Bore Diameter
N/A
63 mm
Rod Type
N/A
Single Rod
Series
N/A
C96
Action
N/A
Double Acting
Country Of Origin
N/A
US
EDP Code
N/A
C96SD63-320C
MINO
N/A
31774X61573
Package Type
N/A
Each
Features & Benefits
Features & Benefits
N/A
Double acting, standard type, single rod
End of stroke air cushion and rubber bumper are standard
Standard stroke up to 800 mm
Auto switch capable