COMPANY HEADER
Print Back
C96SL80-800C Cylinder, Tie-rod
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A C96SL80-800C

Bore Diameter

N/A 80 mm

Mounting Type

N/A Axial Foot

Series

N/A C96

Standards Met

N/A International Organization for Standardization (ISO)

Stroke Range

N/A 800 mm

Country Of Origin

N/A US

EDP Code

N/A C96SL80-800C

MINO

N/A 31774X64743

Package Type

N/A Each