COMPANY HEADER
Print Back
C96SDC125-250 C96S(D), ISO 15552

C96S(D), Double Acting, Single/Double Rod, 125 Bore
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A C96SDC125-250

Bore Diameter

N/A 125 mm

Mounting Type

N/A Single Clevis

Piston Action

N/A Double-Acting

Rod Type

N/A Double Rod Single Rod

Series

N/A C96

Standards Met

N/A International Organization for Standardization (ISO) 15552

Standard Stroke Range

N/A Up to 800 mm

Stroke Length

N/A 250 mm

Bore Size

N/A 125 mm

Country Of Origin

N/A US

EDP Code

N/A C96SDC125-250

Magnet Included

N/A Built-in

MINO

N/A 71774X25455

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Double acting, standard type, single or double rod
  • Auto switch capable