COMPANY HEADER
Print Back
CP96SDB80-160C

CP96S(D), ISO 15552 Cylinder, Double Acting, Single/Double Rod with Air Cushion and Bumper Cushion
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A CP96SDB80-160C

Piston Action

N/A Double-Acting

Rod Type

N/A Single Rod

Series

N/A CP96

Action

N/A Double Acting

Country Of Origin

N/A CN

EDP Code

N/A CP96SDB80-160C

MINO

N/A 00774Y90503

Prop 65

N/A Yes

Bore Size

N/A 100 mm32 mm40 mm50 mm63 mm80 mm

Standard Stroke Range

N/A Up to 800 mm

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Double acting, standard type, single rod
  • End of stroke air cushion and rubber bumper
  • Auto switch capable