COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
SMC® Dual Rod Cylinders
> Item # 10324178
Item # 10324178, SMC® Dual Rod Cylinder
CXSJM15-20-M9BWL CXSJ, Compact Dual
CXSJ, Compact Dual Piston Rods
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
CXSJM15-20-M9BWL
MINO
N/A
71774X74836
Rod Type
N/A
Double Rod
Stroke Length
N/A
Upto 100 mm
Bore Size
N/A
10 mm
15 mm
20 mm
25 mm
32 mm
6 mm
Non-Rotating Accuracy
N/A
± 0.1 º
Package Type
N/A
Each
Features & Benefits
Features & Benefits
N/A
Auto switch capable