COMPANY HEADER
Print Back
CXSWL20-75-Y59BL CXSWL, Dual Piston

CXSWL, Dual Piston, Double Rod, Ball Bushing Bearing
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A CXSWL20-75-Y59BL

MINO

N/A 71774X77502

Rod Type

N/A Double Rod

Stroke Length

N/A Upto 100 mm

Bore Size

N/A 10 mm15 mm20 mm25 mm32 mm6 mm

Non-Rotating Accuracy

N/A ± 0.1 º

Deflection (±)

N/A ± 0.03 mm

Stroke Adjustment Range

N/A 0 to -10 mm

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A Auto switch capable