COMPANY HEADER
Print Back
LER10J-1-R5C918

LER, Electric Rotary Table, Continuous Rotation
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A LER10J-1-R5C918

Country Of Origin

N/A JP

MINO

N/A 51774X88985

Series

N/A LER

Body Size

N/A 10

Continuous Rotation Angle

N/A 360 º

Positioning Repeatability at End with External Stopper

N/A 0.01 º

Maximum Torque

N/A 6.6 N·m

Backlash

N/A ±0.5 º

Positioning Repeatability (±)

N/A 0.05 º

Continuous Rotation Angle at External Stopper

N/A 90 º180 º

Package Type

N/A Each

Weight

N/A 0.51 kg