Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A AFF22C-06 |
Series |
N/A AFF |
Air Flow |
N/A 124 scfm |
Body Size |
N/A 22C |
Bowl Material |
N/A Metal |
Bowl Options |
N/A With Sight Glass |
Drain Method |
N/A Manual |
Element Life |
N/A 2 year |
Filter Rating |
N/A 3 µm |
Filter Type |
N/A Main Line Filter |
Fluid Compatibility |
N/A Air |
Maximum Operating Pressure |
N/A 145 psi |
Overall Height |
N/A 259 mm |
Overall Length |
N/A 122 mm |
Overall Width |
N/A 122 mm |
Port Gender |
N/A Female |
Port Size |
N/A 3/4 in |
Port Thread Standard |
N/A British Standard Pipe Taper (BSPT) |
Proof Pressure |
N/A 218 psi |
Standards Met |
N/A Canadian Standards Association (CSA) European Conformity (CE) Japanese Industrial Standards (JIS) Underwriter Laboratories (UL) |
Thread Standard |
N/A British Standard Pipe Taper (BSPT) |
Weight |
N/A 4.68 lb |
Package Type |
N/A Each |