Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A MSQB50H2 |
Actuator Type |
N/A Rack-and-Pinion |
Angle of Rotation |
N/A 180 º |
Body Size |
N/A 50 mm |
Bore Diameter |
N/A 25 mm |
Cushion Type |
N/A Shock Absorber |
Options Included |
N/A Magnetized |
Maximum Rotation Speed Per 90 Degree |
N/A 1 s |
Minimum Rotation Speed Per 90 Degree |
N/A 0.2 s |
Mounting Type |
N/A Basic |
Operating Pressure Range |
N/A 0.1 to 0.2 MPa |
Operating Temperature Range |
N/A 0 to 60 ºC |
Overall Height |
N/A 66 mm |
Overall Length |
N/A 152 mm |
Overall Width |
N/A 158.1 mm |
Port 1 Type |
N/A Female British Standard Pipe Taper (BSPT) (End) |
Port 1 Size |
N/A 1/8 in |
Port 2 Type |
N/A Female (Side) |
Port 2 Size |
N/A M5 x 0.8 |
Port Gender |
N/A Female |
Rotation Speed Range Per 90 Degree |
N/A 0.2 to 1 s |
Standards Met |
N/A Japanese Industrial Standards (JIS) |
Series |
N/A MSQ |
Weight |
N/A 5.800 lb |
Package Type |
N/A Each |