Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A IR2000-N02G |
Air Flow |
N/A 0.16 scfm |
Options Included |
N/A Pressure Gauge |
Knob Type |
N/A Rising |
Operating Temperature Range |
N/A -5 to 60 ºC |
Overall Height |
N/A 50 mm |
Overall Length |
N/A 124 mm |
Overall Width |
N/A 85 mm |
Port Gender |
N/A Female |
Pressure Control Type |
N/A Relief Valve |
Set Pressure Range |
N/A 0.73 to 29 psi |
Standards Met |
N/A Japanese Industrial Standards (JIS) |
Thread Standard |
N/A National Pipe Thread (NPT) |
Weight |
N/A 0.76 lb |
Package Type |
N/A Each |