Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A IR3010-N03BG |
Air Flow |
N/A 0.41 scfm |
Options Included |
N/A Mounting Bracket Pressure Gauge |
Operating Temperature Range |
N/A -5 to 60 ºC |
Overall Height |
N/A 82 mm |
Overall Length |
N/A 148 mm |
Overall Width |
N/A 101 mm |
Port Gender |
N/A Female |
Pressure Control Type |
N/A Relief Valve |
Set Pressure Range |
N/A 1.45 to 58 psi |
Standards Met |
N/A Japanese Industrial Standards (JIS) |
Thread Standard |
N/A National Pipe Thread (NPT) |
Weight |
N/A 2.01 lb |
Package Type |
N/A Each |