Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A IR1020-N01G-R |
Air Flow |
N/A 0.16 scfm |
Options Included |
N/A Pressure Gauge |
Operating Temperature [Max] |
N/A 60 ºC |
Minimum Set Pressure |
N/A 1.45 psi |
Operating Temperature Range |
N/A -5 to 60 ºC |
Overall Height |
N/A 35 mm |
Overall Length |
N/A 92 mm |
Overall Width |
N/A 60.5 mm |
Port Gender |
N/A Female |
Set Pressure Range |
N/A 1.45 to 116 psi |
Standards Met |
N/A Japanese Industrial Standards (JIS) |
Thread Standard |
N/A National Pipe Thread (NPT) |
Weight |
N/A 0.55 lb |
Package Type |
N/A Each |