COMPANY HEADER
Print Back
IR3120-N04 Regulator, Precision Modular
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A IR3120-N04

Air Flow

N/A 0.41 scfm

Body Size

N/A 3

Set Pressure Range

N/A 1.45 to 116 psi

Thread Standard

N/A National Pipe Thread (NPT)

Weight

N/A 1.55 lb

Package Type

N/A Each