Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A ARP20-N01-1Z |
Air Flow |
N/A 0.02 scfm |
Fluid Compatibility |
N/A Air |
Knob Type |
N/A Rising |
Maximum Operating Pressure |
N/A 101 psi |
Operating Temperature Range |
N/A -5 to 60 ºC |
Overall Height |
N/A 40 mm |
Overall Length |
N/A 98 mm |
Overall Width |
N/A 57 mm |
Port Gender |
N/A Female |
Proof Pressure |
N/A 174 psi |
Set Pressure Range |
N/A 0.73 to 29 psi |
Standards Met |
N/A Canadian Standards Association (CSA) European Conformity (CE) European Standards (EN) International Organization for Standardization (ISO) Japanese Industrial Standards (JIS) Underwriter Laboratories (UL) |
Thread Standard |
N/A National Pipe Thread (NPT) |
Weight |
N/A 0.44 lb |
Package Type |
N/A Each |