Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A SRP1111-01 |
Fluid Compatibility |
N/A Air |
Maximum Operating Pressure |
N/A 145 psi |
Operating Temperature Range |
N/A 0 to 60 ºC |
Overall Height |
N/A 75.5 mm |
Overall Length |
N/A 40 mm |
Overall Width |
N/A 40 mm |
Port Gender |
N/A Female |
Proof Pressure |
N/A 217 psi |
Set Pressure Range |
N/A 1.45 to 58 psi |
Standards Met |
N/A Japanese Industrial Standards (JIS) |
Thread Standard |
N/A Rc |
Weight |
N/A 0.75 lb |
Package Type |
N/A Each |