COMPANY HEADER
Print Back
IR2020-02BG-R Regulator, Precision
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A IR2020-02BG-R

Air Flow

N/A 0.16 scfm

Body Size

N/A 2

Options Included

N/A Bracket Opposite Side Mounting of Pressure Gauge, Bracket, Name Plate Pressure Gauge

Set Pressure Range

N/A 0.73 to 116 psi

Thread Standard

N/A Rc

Weight

N/A 1.17 lb

Package Type

N/A Each