COMPANY HEADER
Print Back
ARP30-02 Regulator
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A ARP30-02

Body Size

N/A 30

Set Pressure Range

N/A 0.73 to 58 psi

Thread Standard

N/A Rc

Weight

N/A 0.74 lb

Package Type

N/A Each