COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
SMC® Precision Regulators
> Item # 05564975
Item # 05564975, SMC® 0.57 Pound (lb) Weight Precision Regulator
ARP30-N02EH-Z Precision Regulator
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
ARP30-N02EH-Z
Body Size
N/A
30
Options Included
N/A
Nameplate & Pressure Gauge in Imperial Units: psi
Set Pressure Range
N/A
0.73 to 58 psi
Thread Standard
N/A
National Pipe Thread (NPT)
Weight
N/A
0.57 lb
Package Type
N/A
Each