Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A C85N10-10S |
Bore Diameter |
N/A 10 mm |
Cushion Type |
N/A Rubber Bumper |
Cylinder Type |
N/A International Organization for Standardization (ISO)/European Committee for Oil-hydraulic and Pneumatic Transmissions (CETOP) |
Minimum Operating Pressure |
N/A 0.18 MPa |
Mounting Type |
N/A Basic |
Operating Pressure Range |
N/A +0.18 to +1 MPa |
Operating Temperature Range |
N/A -20 to 80 ºC |
Overall Length |
N/A 96 mm |
Piston Action |
N/A Single-Acting Spring Return |
Port Gender |
N/A Female |
Port Size |
N/A M5 x 0.8 |
Port Thread Standard |
N/A International Standardization of Organization (ISO) |
Rod Gender |
N/A Male |
Rod Type |
N/A Single Rod |
Standards Met |
N/A International Organization for Standardization (ISO) |
Stroke Length |
N/A 10 mm |
Series |
N/A C85 |
Weight |
N/A 0.44 lb |