Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A NCA1D200-1200-XB5 |
Bore Diameter |
N/A 2.0000 in |
Cushion Type |
N/A Cushion Both Ends |
Mounting Type |
N/A Double Detachable Rear Clevis |
Series |
N/A NCA1 |
Options Included |
N/A Oversized Rod |
Auto-Switch |
N/A Standard |
Country Of Origin |
N/A US |
MINO |
N/A 00774X35175 |
Stroke Range |
N/A 12 in |
Weight |
N/A 2.77 kg |