COMPANY HEADER
Print Back
NCDA1KF200-0500 Cylinder

NC(D)A1K, NFPA, Air Cylinder, Double Acting, Single Rod, Non-rotating
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDA1KF200-0500

Bore Diameter

N/A 2.0000 in

Cushion Type

N/A Cushion Both Ends

Mounting Type

N/A Front Flange

Series

N/A NCA1

Action

N/A Double Acting

Auto-Switch

N/A With Auto Switch (Magnetic Piston)

Country Of Origin

N/A US

MINO

N/A 00774X31286

Number of Switches

N/A 2

Prop 65

N/A Yes

Stroke Range

N/A 5 in

Non-Rotating Accuracy

N/A 0.5 º

Weight

N/A 2 kg

Features & Benefits

Features & Benefits

N/A
  • Medium duty cylinder, non-rotating type
  • Bore sizes: 1 1/2, 2, 2 1/2"
  • 12 mounting options available
  • Auto switch capable