COMPANY HEADER
Print Back
NCA1B200-0400-XC6 Cylinder, NCA1, Tie
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCA1B200-0400-XC6

Bore Diameter

N/A 2.0000 in

Cushion Type

N/A Cushion Both Ends

Mounting Type

N/A Basic

Series

N/A NCA1

Options Included

N/A Stainless Steel Piston Rod

Auto-Switch

N/A Standard

Country Of Origin

N/A US

MINO

N/A 00774Y52330

Stroke Range

N/A 4 in

Weight

N/A 1.5 kg