COMPANY HEADER
Print Back
SMC® NCA1F200-1800 Tie-rod Air Cylinder, Rod Size: 7/16-20", Minimum Operating Pressure: +8psi, Rod Gender: male
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCA1F200-1800

Bore Diameter

N/A 2.0000 in

Cushion Type

N/A Cushion Both Ends

Cylinder Type

N/A NFPA

Minimum Operating Pressure

N/A 8 psi

Mounting Type

N/A Flange (Rod);MF1

Operating Pressure Range

N/A 8 to 250 psi

Operating Temperature Range

N/A 40 to 140 ºF

Overall Height

N/A 2.5000 in

Overall Width

N/A 4.1250 in

Piston Action

N/A Double-Acting

Port Gender

N/A Female

Port Size

N/A 3/8 in

Port Thread Standard

N/A National Pipe Thread (NPT)

Rod Gender

N/A Male

Rod Type

N/A Single Rod

Standards Met

N/A American National Standards Institute (ANSI) (National Fire Protection Association (NFPA)) T3.6.7 R2-1996

Series

N/A NCA1

Alignment Coupler/Floating Joint

N/A NJ-07

Clevis Mount (Detachable) - MP2

N/A NCA1-D200

Clevis Mount (Fixed) - MP1

N/A NCA1-X200

Cushion Valve Assembly

N/A NC1A150-10-124

Eye Mount - MP4 (Plain)

N/A NCA1-C200

Flange Mount - MF1/MF2

N/A NCA1-F200

Foot Mounts - MS1

N/A NCA1-L200

Foot Mounts - MS2

N/A NCA1-S200

Jam Nut

N/A JM-045

Locking Position

N/A Without Locks

Lube Style

N/A Non-lube

Maximum Operating Pressure

N/A 250 psi

Pivot Pin

N/A NCDP-150 with Cotter Pins, NCA1-150 with Retainer Rings

Pull Force at 100 Pound Per Square Inch (psi) Pressure

N/A 31 lb

Push Force at 100 Pound Per Square Inch (psi) Pressure

N/A 314 lb

Rod Thread Size

N/A 7/16-20

Rod Clevis

N/A NY-150

Rod Eye

N/A NI-150

Rod Size

N/A 0.6250 in

Seal Kit

N/A NC1A200PS

Tie-Rod Nut

N/A NCA200-13-Q6309

Auto-Switch

N/A Standard

Country Of Origin

N/A US

MINO

N/A 00774Y52626

Number of Switches

N/A 2

Stroke Range

N/A 18 in

Standard Rod Thread Type

N/A Unified Fine (UNF)

Weight

N/A 3.42 kg

Additional Information

Additional Information

N/A Series NCA1 medium duty tie rod cylinders are NFPA interchangeable, have a crimped piston rod assembly, are pre-lubricated and available in 11 mounting styles. Bore sizes range from 1.5 to 4 inches. The NCA1 expanded line of medium duty cylinders offer bore sizes ranging from 5 to 8 inches, and come standard with adjustable air cushion.

Features & Benefits

Features & Benefits

N/A
  • Medium Duty
  • 12 Different NFPA Mounting Options
  • Non-Rotating Options
  • Tandem Cylinder Option
  • Auto Switch capable