COMPANY HEADER
Print Back
NCDA1D150-0350 Cylinder, NCA1, Tie-Rod
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDA1D150-0350

Bore Diameter

N/A 1.5000 in

Cushion Type

N/A Cushion Both Ends

Mounting Type

N/A Double Detachable Rear Clevis

Stroke Length

N/A 3.5 in

Series

N/A NCA1

Auto-Switch

N/A With Auto Switch (Magnetic Piston)

Country Of Origin

N/A US

MINO

N/A 00774Y22319

Number of Switches

N/A 2

Weight

N/A 1.33 kg