Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A C85E10-80 |
Bore Diameter |
N/A 10 mm |
Cushion Type |
N/A Rubber Bumper |
Cylinder Type |
N/A International Organization for Standardization (ISO)/European Committee for Oil-hydraulic and Pneumatic Transmissions (CETOP) |
Mounting Type |
N/A Double End |
Operating Pressure Range |
N/A 0.08 to 1 MPa |
Operating Temperature Range |
N/A -20 to 80 ºC |
Overall Length |
N/A 166 mm |
Piston Action |
N/A Double-Acting |
Port Gender |
N/A Female |
Port Size |
N/A M5 x 0.8 |
Port Thread Standard |
N/A International Standardization of Organization (ISO) |
Weight |
N/A 0.39 lb |