COMPANY HEADER
Print Back
NCDA1D325-0500N Cylinder, NCA1, Tie-Rod
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDA1D325-0500N

Bore Diameter

N/A 3.2500 in

Cushion Type

N/A Non-Cushioned

Mounting Type

N/A Double Detachable Rear Clevis

Stroke Length

N/A 5 in

Series

N/A NCA1

Auto-Switch

N/A With Auto Switch (Magnetic Piston)

Country Of Origin

N/A US

MINO

N/A 00774Y31700

Number of Switches

N/A 2

Weight

N/A 5.16 kg