COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
SMC® Tie-Rod Air Cylinders
> Item # 06124592
Item # 06124592, SMC® 15.438 Kilogram (kg) Weight Tie-Rod Air Cylinder
NC(D)A1, Medium Duty Air Cylinder, Double Acting, Single Rod, Large Bore
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
NCDA1F600-0300
Piston Action
N/A
Double Acting
Series
N/A
NCA1
Country Of Origin
N/A
US
MINO
N/A
00774Y88543
Weight
N/A
15.438 kg
Features & Benefits
Features & Benefits
N/A
5", 6" and 8" bore medium duty air cylinder
11 NFPA mounting options
Standard with adjustable air cushion
Auto switch capable