Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A NCA1L200-0300 |
Bore Diameter |
N/A 2.0000 in |
Cushion Type |
N/A Cushion Both Ends |
Mounting Type |
N/A Foot |
Series |
N/A NCA1 |
Auto-Switch |
N/A Standard |
Country Of Origin |
N/A US |
MINO |
N/A 61774X93045 |
Number of Switches |
N/A 2 |
Stroke Range |
N/A 3 in |
Weight |
N/A 1.62 kg |