COMPANY HEADER
Print Back
NCDA1B400-0600-XB5 Tie-rod Cylinder
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDA1B400-0600-XB5

Bore Diameter

N/A 4.0000 in

Cushion Type

N/A Cushion Both Ends

Mounting Type

N/A Basic

Series

N/A NCA1

Options Included

N/A Oversized Rod

Auto-Switch

N/A With Auto Switch (Magnetic Piston)

Country Of Origin

N/A US

MINO

N/A 61774X99946

Stroke Range

N/A 6 in

Weight

N/A 4.98 kg