COMPANY HEADER
Print Back
NCDA1F325-5000-A53Z-XC22 Tie-Rod

NC(D)A1, NFPA, Air Cylinder, Double Acting, Single Rod, Environment Options
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDA1F325-5000-A53Z-XC22

Bore Diameter

N/A 3.2500 in

Cushion Type

N/A Cushion Both Ends

Mounting Type

N/A Front Flange

Piston Action

N/A Double-Acting

Rod Type

N/A Single Rod

Stroke Length

N/A 50 in

Series

N/A NCA1

Options Included

N/A Viton Seals

Auto-Switch

N/A With Auto Switch (Magnetic Piston)

Country Of Origin

N/A US

MINO

N/A 71774X04686

Stroke Range

N/A 1 to 73 in

Rod Material

N/A XC6 Stainless Steel

Seal Material

N/A XC22 Fluoro-Rubber

Weight

N/A 15.01 kg

Features & Benefits

Features & Benefits

N/A
  • XC35 coil scraper
  • X130US stainless steel parts: piston rod, tie rod/nut, cushion valve needle
  • Bore sizes: 1 1/2, 2, 2 1/2, 3 1/4, 4"
  • 12 mounting options