COMPANY HEADER
Print Back
NCDA1F500-0050 Tie-rod Cylinder

NC(D)A1, Medium Duty Air Cylinder, Double Acting, Single Rod, Large Bore
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDA1F500-0050

Piston Action

N/A Double Acting

Series

N/A NCA1

Country Of Origin

N/A US

MINO

N/A 71774X05019

Weight

N/A 9.061 kg

Features & Benefits

Features & Benefits

N/A
  • 5", 6" and 8" bore medium duty air cylinder
  • 11 NFPA mounting options
  • Standard with adjustable air cushion
  • Auto switch capable