COMPANY HEADER
Print Back
NCA1D200-0800-XB6 NC(D)A1, Air Cylinder, Double Acting, Single
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCA1D200-0800-XB6

Bore Diameter

N/A 2.0000 in

Cushion Type

N/A Cushion Both Ends

Mounting Type

N/A Double Detachable Rear Clevis

Series

N/A NCA1

Options Included

N/A High Temperature

Action

N/A Double Acting

Auto-Switch

N/A Standard

Country Of Origin

N/A US

MINO

N/A 81774X35407

Stroke Range

N/A 8 in

Weight

N/A 2.34 kg