COMPANY HEADER
Print Back
NCA1F250-0300-XB6 NC(D)A1, NFPA, Air Cylinder, Double Acting, Single
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCA1F250-0300-XB6

Bore Diameter

N/A 2.5000 in

Cushion Type

N/A Cushion Both Ends

Mounting Type

N/A Front Flange

Series

N/A NCA1

Options Included

N/A High Temperature

Action

N/A Double Acting

Auto-Switch

N/A Standard

Country Of Origin

N/A US

MINO

N/A 81774X35751

Stroke Range

N/A 3 in

Weight

N/A 2.31 kg