COMPANY HEADER
Print Back
NCDA1D200-0400-M9PSAPC NC(D)A1, NFPA, Air Cylinder, Double Acting, Sing
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDA1D200-0400-M9PSAPC

Bore Diameter

N/A 2.0000 in

Cushion Type

N/A Cushion Both Ends

Mounting Type

N/A Double Detachable Rear Clevis

Series

N/A NCA1

Action

N/A Double Acting

Auto-Switch

N/A With Auto Switch (Magnetic Piston)

Country Of Origin

N/A US

MINO

N/A 81774X37967

Number of Switches

N/A 1

Stroke Range

N/A 4 in

Weight

N/A 1.9 kg