COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCA1G325-0300-XC22

Bore Diameter

N/A 3.2500 in

Cushion Type

N/A Cushion Both Ends

Mounting Type

N/A Rear Flange

Stroke Length

N/A 3 in

Series

N/A NCA1

Options Included

N/A Viton Seals

Auto-Switch

N/A Standard

Country Of Origin

N/A US

MINO

N/A 11774X98204

Weight

N/A 4.68 kg