COMPANY HEADER
Print Back
VV3QZ15-02N7TC VQZ100 Base Mounted

VV3QZ15, 100 Series Manifold, Base Mounted, Connector Kit
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A VV3QZ15-02N7TC

Number of Stations

N/A 20

MINO

N/A 00774X72299

Series

N/A VQZ100-300

Weight

N/A 83 g

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Bar stock type manifold for VQZ100 base mounted valves
  • Maximum 20 stations available as standard
  • Side and top porting
  • Optional DIN rail mount
  • 8 port sizes