COMPANY HEADER
Print Back
VV3QZ15-04CPC VV3QZ15, 100 Series

VV3QZ15 100 Series Manifold, Base Mounted, Connector Kit
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A VV3QZ15-04CPC

Number of Stations

N/A 20

MINO

N/A 00774X92721

Series

N/A VQZ100-300

Weight

N/A 121 g

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Bar stock type manifold for VQZ100 base mounted valves
  • Maximum 20 stations available as standard
  • Side and top porting
  • Optional DIN rail mount
  • 8 port sizes