COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
SMC® NCG Series Round Body Cylinders
> Item # 03090312
Item # 03090312, SMC® NCG Series Round Body Cylinder
NCGCA63-0300 XA22-FC6
NC(D)G, High Speed/Precision Cylinder, Double Acting, Single Rod
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
NCGCA63-0300
MINO
N/A
00774X65663
Piston Action
N/A
Double Acting
Series
N/A
NCG
Bore Size
N/A
1 in
1-1/2 in
1-1/4 in
2 in
2-1/2 in
3/4 in
Standard Stroke Range
N/A
1 to 12 in
Features & Benefits
Features & Benefits
N/A
Double acting single rod
Mounts: basic, foot, flange, clevis, or trunnion
Variety of switches and a variety of lead wire lengths