Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A NCGBN50-4800 |
Bore Diameter |
N/A 50 mm |
Country Of Origin |
N/A US |
Cushion Type |
N/A Urethane cushion |
Hardware Type |
N/A Basic Style |
MINO |
N/A 11774X23513 |
Mounting Type |
N/A Basic style |
Series |
N/A NCG |
Stroke Range |
N/A 48 in |
Weight |
N/A 6.27 kg |
Package Type |
N/A Each |