COMPANY HEADER
Print Back
NCDGBA40-0150 NCG Cylinder

NC(D)G, High Speed/Precision Cylinder, Double Acting, Single Rod
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDGBA40-0150

Bore Diameter

N/A 40 mm

Country Of Origin

N/A US

Cushion Type

N/A Adjustable air cushion

Hardware Type

N/A Basic Style

Magnet Included

N/A Built-in

MINO

N/A 11774X27525

Mounting Type

N/A Basic style

Piston Action

N/A Double Acting

Prop 65

N/A Yes

Series

N/A NCG

Stroke Range

N/A 1.5 in

Bore Size

N/A 1 in1-1/2 in1-1/4 in2 in2-1/2 in3/4 in

Standard Stroke Range

N/A 1 to 12 in

Weight

N/A 0.58 kg

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Double acting single rod
  • Mounts: basic, foot, flange, clevis, or trunnion
  • Variety of switches and a variety of lead wire lengths