Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A NCDGFN40-3000 |
Bore Diameter |
N/A 40 mm |
Country Of Origin |
N/A US |
Cushion Type |
N/A Urethane cushion |
Hardware Type |
N/A Front Flange Style |
Magnet Included |
N/A Built-in |
MINO |
N/A 11774X28194 |
Mounting Type |
N/A Front flange style |
Series |
N/A NCG |
Stroke Range |
N/A 30 in |
Weight |
N/A 3.01 kg |
Package Type |
N/A Each |