COMPANY HEADER
Print Back
NCGKLN20-0500 NCG Cylinder

NC(D)GK, High Speed/Precision Cylinder, Non-Rotating, Double Acting, Single Rod
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCGKLN20-0500

Bore Diameter

N/A 20 mm

Country Of Origin

N/A US

Cushion Type

N/A Urethane cushion

Hardware Type

N/A Axial Foot Style

MINO

N/A 11774X30677

Mounting Type

N/A Axial foot style

Piston Action

N/A Double-Acting

Prop 65

N/A Yes

Series

N/A NCG

Type

N/A Non-Rotating

Non-Rotating Accuracy

N/A 1 º

Weight

N/A 0.36 kg

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Non-rotating, high speed/precision cylinder
  • Non-rotating accuracy: 1º ( ø20, ø25), 0.8º (ø32), 0.5º (ø40- ø63)
  • 8 mounting styles available
  • 6 bore sizes available
  • Auto switch capable