COMPANY HEADER
Print Back
NCDGWBA40-0400 NCG Cylinder

NC(D)GW, High Speed/Precision Cylinder, Double Acting, Double Rod
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDGWBA40-0400

Bore Diameter

N/A 40 mm

Country Of Origin

N/A US

Cushion Type

N/A Adjustable air cushion

Hardware Type

N/A Basic Style

Magnet Included

N/A Built-in

MINO

N/A 11774X37199

Mounting Type

N/A Basic style

Piston Action

N/A Double Acting

Prop 65

N/A Yes

Series

N/A NCG

Stroke Range

N/A 4 in

Type

N/A Double Rod

Bore Size

N/A 20 to 63 mm

Weight

N/A 1.26 kg

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Double rod high precision cylinder
  • 6 bore sizes available: 20mm ~ 63mm
  • Air cushion available
  • Mounting styles: basic, axial foot, flange, trunnion
  • Auto switch capable