COMPANY HEADER
Print Back
NCDGKBN40-0100 NCG Cylinder

NC(D)GK, High Speed/Precision Cylinder, Non-Rotating, Double Acting, Single Rod
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDGKBN40-0100

Bore Diameter

N/A 40 mm

Country Of Origin

N/A US

Cushion Type

N/A Urethane cushion

Hardware Type

N/A Basic Style

Magnet Included

N/A Built-in

MINO

N/A 11774X37837

Mounting Type

N/A Basic style

Piston Action

N/A Double Acting

Prop 65

N/A Yes

Series

N/A NCG

Stroke Range

N/A 1 in

Type

N/A Non-Rotating

Non-Rotating Accuracy

N/A 0.5 º

Weight

N/A 0.56 kg

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Non-rotating, high speed/precision cylinder
  • Non-rotating accuracy: 1º ( ø20, ø25), 0.8º (ø32), 0.5º (ø40- ø63)
  • 8 mounting styles available
  • 6 bore sizes available
  • Auto switch capable