COMPANY HEADER
Print Back
NCGUN50-0100-XC37 NCG Cylinder

NC(D)G, Double Acting Single Rod, Port Option
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCGUN50-0100-XC37

Bore Diameter

N/A 50 mm

Country Of Origin

N/A US

Cushion Type

N/A Urethane cushion

Hardware Type

N/A Front Trunnion Style

Made to Order

N/A Larger throttle diameter of connecting port

MINO

N/A 11774X59618

Mounting Type

N/A Front trunnion style

Piston Action

N/A Double Acting

Prop 65

N/A Yes

Series

N/A NCG

Stroke Range

N/A 1 in

Bore Size

N/A 1/2 in1-1/2 in1-1/4 in2-1/2 in3/4 in

Standard Stroke Range

N/A 1 to 12 in

Weight

N/A 1.13 kg

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • XC37 option has larger port orifices than standard
  • Double acting single rod
  • Mounts: basic, foot, flange, clevis, or trunnion
  • Variety of switches and a variety of lead wire lengths