COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
SMC® NCRB Series Vane Style Rotary Actuators
> Item # 09268577
Item # 09268577, SMC® NCRB Series 422.319 Gram (g) Weight Vane Style Rotary Actuator
NCDRB1BWU30-90S-R73
NC(D)RB1*W10~30, Rotary Actuator, Vane Style
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
NCDRB1BWU30-90S-R73
Country Of Origin
N/A
US
MINO
N/A
11774X14979
Prop 65
N/A
Yes
Series
N/A
NCRB
Weight
N/A
422.319 g
Package Type
N/A
Each
Features & Benefits
Features & Benefits
N/A
Light weight and compact size
High reliability and long life
Mountable with auto switch
2 porting variations (top and side)
Ball bearing supported shaft