COMPANY HEADER
Print Back
NCDA1F250-0400-XB5 Cylinder, NCA1, Tie

NC(D)A1, NFPA, Air Cylinder, Double Acting, Single Rod with Option
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDA1F250-0400-XB5

Bore Diameter

N/A 2.5000 in

Cushion Type

N/A Cushion Both Ends

Mounting Type

N/A Front Flange

Piston Action

N/A Double-Acting

Rod Type

N/A Single Rod

Stroke Length

N/A 4 in

Series

N/A NCA1

Options Included

N/A Oversized Rod

Auto-Switch

N/A With Auto Switch (Magnetic Piston)

Country Of Origin

N/A US

MINO

N/A 00774Y39417

Prop 65

N/A Yes

Stroke Range

N/A 1 to 73 in

Mounts

N/A Basic Clevis Flange Foot Trunnions

Weight

N/A 2.43 kg

Features & Benefits

Features & Benefits

N/A
  • Bore sizes: 1 1/2, 2, 2 1/2, 3 1/4, 4"
  • Variety of switches and a variety of lead wire lengths
  • Optional rod boot